Title Information
Product Number: R7FA2A1AB2CBT#AC0
Pkg. Name: PLBG0036GA-A
Pkg. Previous Code: 36FHE
JEITA Standard: P-LFBGA36-5x5-0.80
Pkg. Code: pkg_1035
Lead Count: 36
Length: 5 mm
Width: 5 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details