Title | Information |
---|---|
Product Number: | R7FA6M2AF2CLK#AC0 |
Pkg. Name: | PTLG0145KA-A |
Pkg. Previous Code: | 145F0G |
JEITA Standard: | P-TFLGA145-7x7-0.50 |
Pkg. Code: | pkg_1083 |
Lead Count: | 145 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.05 mm |
Pb (Lead) Free: | Yes |