Title Information
Product Number: 72615L25J8
Pkg. Description: PLCC 24.00x24.00x3.63 mm 1.27mm Pitch
Pkg. Code: PL68
Lead Count: 68
Length: 24 mm
Width: 24 mm
Thickness: 3.63 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-018-AE
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: PLCC
Qty. per Reel: 250# #
Reel Size: 13in in
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 32
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details