Title |
Information |
Product Number: |
72615L50J |
Pkg. Description: |
PLCC 24.00x24.00x3.63 mm 1.27mm Pitch |
Pkg. Code: |
PL68 |
Lead Count: |
68 |
Length: |
24 mm |
Width: |
24 mm |
Thickness: |
3.63 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
240 |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MS-018-AE |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
18# # |
Pkg. Type: |
PLCC |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
225 |
Pb Free Category: |
e0 |
list
More Package Details