Title Information
Product Number: 5P50914DVGI
Pkg. Description: TSSOP 3.00x3.00x0.97 mm 0.65mm Pitch
Pkg. Code: DVG8
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0.97 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MO-187
Title Information
Carrier Type: Tube
Qty. per Carrier: 96# #
Pkg. Type: TSSOP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details