Title Information
Product Number: HD6432641XXXFC
Pkg. Name: PRQP0144KB-A
Pkg. Previous Code: FP-144J
JEITA Standard: P-FQFP144-20x20-0.50
Pkg. Code: pkg_88
Lead Count: 144
Length: 20 mm
Width: 20 mm
Title Information

More Package Details