Title Information
Product Number: HD6433060BXXXF
Pkg. Name: PRQP0100KA-A
Pkg. Previous Code: FP-100B
JEITA Standard: P-FQFP100-14x14-0.50
Pkg. Code: pkg_76
Lead Count: 100
Length: 14 mm
Width: 14 mm
Title Information

More Package Details