Title Information
Product Number: HD6433039XXXF
Pkg. Name: PRQP0080JB-A
Pkg. Previous Code: FP-80A
JEITA Standard: P-QFP80-14x14-0.65
Pkg. Code: pkg_74
Lead Count: 80
Length: 14 mm
Width: 14 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details