Title Information
Product Number: HD6433039XXXTEI
Pkg. Name: PTQP0080KC-A
Pkg. Previous Code: TFP-80C
JEITA Standard: P-TFQFP80-12x12-0.50
Pkg. Code: pkg_129
Lead Count: 80
Length: 12 mm
Width: 12 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details