Title Information
Product Number: HD6432224XXXTFI
Pkg. Name: PTQP0100LC-A
Pkg. Previous Code: TFP-100G
JEITA Standard: P-TFQFP100-12x12-0.40
Pkg. Code: pkg_130
Lead Count: 100
Length: 12 mm
Width: 12 mm
Title Information

More Package Details