Title Information
Product Number: HD6432210SXXXFPWV
Pkg. Name: PLQP0064KC-A
Pkg. Previous Code: FP-64EV
JEITA Standard: P-LFQFP64-10x10-0.50
Pkg. Code: pkg_749
Lead Count: 64
Length: 10 mm
Width: 10 mm
Title Information

More Package Details