Title Information
Product Number: HD6437107XXXFW
Pkg. Name: PRQP0100KB-A
Pkg. Previous Code: FP-100M
JEITA Standard: P-FQFP100-14x14-0.50
Pkg. Code: pkg_77
Lead Count: 100
Length: 14 mm
Width: 14 mm
Title Information

More Package Details