Title Information
Product Number: R8A77850ADBG
Pkg. Name: PRBG0436GA-A
Pkg. Previous Code: 436F7S
JEITA Standard: P-HFBGA436-19x19-0.80
Pkg. Code: pkg_6852
Lead Count: 436
Length: 19 mm
Width: 19 mm
Title Information

More Package Details