Title Information
Product Number: HD6437016XXXF
Pkg. Name: PRQP0112JA-A
Pkg. Previous Code: FP-112
JEITA Standard: P-QFP112-20x20-0.65
Pkg. Code: pkg_85
Lead Count: 112
Length: 20 mm
Width: 20 mm
Title Information

More Package Details