Title Information
Product Number: R5F6417KAPFE
Pkg. Name: PLQP0176KB-A
Pkg. Previous Code: 176P6Q-A
JEITA Standard: P-LFQFP176-24x24-0.50
Pkg. Code: pkg_505
Lead Count: 176
Length: 24 mm
Width: 24 mm
Title Information

More Package Details