Title Information
Product Number: R5F74562KBG
Pkg. Name: PRBG0176GA-A
JEITA Standard: P-FBGA176-13x13-0.80
Pkg. Code: pkg_1508
Lead Count: 176
Length: 13 mm
Width: 13 mm
Title Information

More Package Details