Title Information
Product Number: HD6473042FP16V
Pkg. Name: PRQP0100JE-B
Pkg. Previous Code: FP-100AV
JEITA Standard: P-QFP100-14x20-0.65
Pkg. Code: pkg_775
Lead Count: 100
Length: 20 mm
Width: 14 mm
Title Information

More Package Details