Title
Information
Product Number:
HD6473042TF16V
Pkg. Name:
PTQP0100KA-A
Pkg. Previous Code:
TFP-100BV
JEITA Standard:
P-TFQFP100-14x14-0.50
Pkg. Code:
pkg_736
Lead Count:
100
Length:
14 mm
Width:
14 mm
Title
Information
list
More Package Details