Title Information
Product Number: UPD780134GB(A)-8EU
Pkg. Name: PLQP0064KF-C
Pkg. Previous Code: S64GB-50-8EU-2
JEITA Standard: P-LFQFP64-10x10-0.50
Pkg. Code: pkg_8054
Lead Count: 64
Length: 10 mm
Width: 10 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details