Title Information
Product Number: UPD780138GK(A)-9ET
Pkg. Name: PTQP0064JA-A
Pkg. Previous Code: P64GK-65-9ET-3
JEITA Standard: P-TQFP64-12x12-0.65
Pkg. Code: pkg_8206
Lead Count: 64
Length: 12 mm
Width: 12 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details