Title Information
Product Number: UPD179326GB-8ET-A
Pkg. Name: PLQP0052JD-A
Pkg. Previous Code: S52GB-65-8ET-2
JEITA Standard: P-LQFP52-10x10-0.65
Pkg. Code: pkg_8053
Lead Count: 52
Length: 10 mm
Width: 10 mm
Title Information

More Package Details