Title Information
Product Number: UPD780988CW-A
Pkg. Name: PRDP0064BD-A
Pkg. Previous Code: P64C-70-750A
JEITA Standard: P-SDIP64-0750-1.78
Pkg. Code: pkg_7691
Lead Count: 64
Length: 58 mm
Width: 17 mm
Title Information

More Package Details