Title Information
Product Number: UPD780862MC(A)-5A4-A
Pkg. Name: PLSP0020JC-A
Pkg. Previous Code: S20MC-65-5A4-3
JEITA Standard: P-LSSOP20-0300-0.65
Pkg. Code: pkg_3291
Lead Count: 20
Length: 6.65 mm
Width: 6.1 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details