Title Information
Product Number: UPD703270YGF-JBT-A
Pkg. Name: PRQP0100JJ-F
Pkg. Previous Code: S100GF-65-JBT-2
JEITA Standard: P-QFP100-14x20-0.65
Pkg. Code: pkg_8114
Lead Count: 100
Length: 20 mm
Width: 14 mm
Title Information

More Package Details