Title Information
Product Number: UPD703039YGM-UEU-A
Pkg. Name: PLQP0176KE-C
Pkg. Previous Code: S176GM-50-UEU-2
JEITA Standard: P-LFQFP176-24x24-0.50
Pkg. Code: pkg_8048
Lead Count: 176
Length: 24 mm
Width: 24 mm
Title Information

More Package Details