Title Information
Product Number: UPD70F3040YF1-EN2-A
Pkg. Name: PLBG0180GC-A
Pkg. Previous Code: P180F1-80-EN2
JEITA Standard: P-LFBGA180-13x13-0.80
Pkg. Code: pkg_7901
Lead Count: 180
Length: 13 mm
Width: 13 mm
Title Information

More Package Details