Title Information
Product Number: R7F701201EABG
Pkg. Name: PRBG0252GB-A
JEITA Standard: P-FBGA252-17x17-0.80
Pkg. Code: pkg_11478
Lead Count: 252
Length: 17 mm
Width: 17 mm
Title Information
Pkg. Type: BGA252

More Package Details