Title Information
Product Number: R7F701215EABA
Pkg. Name: PRBG0304GB-A
JEITA Standard: P-FBGA304-19x19-0.80
Pkg. Code: pkg_11480
Lead Count: 304
Length: 19 mm
Width: 19 mm
Title Information
Pkg. Type: BGA304

More Package Details