Title Information
Product Number: UPD78F0856MAA-FAA-G
Pkg. Code: PRSP0016JC-A
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese