Title Information
Product Number: UPD70F3509M1GJA2-GBG-AX
Pkg. Name: PLQP0144KE-A
Pkg. Previous Code: T144GJ-50A-GBG-1
JEITA Standard: P-HLFQFP144-20x20-0.50
Pkg. Code: pkg_9435
Lead Count: 144
Length: 20 mm
Width: 20 mm
Title Information

More Package Details