Title Information
Product Number: UPD70F3564F1A1-AN1-AX
Pkg. Name: PRBG0272FD-A
Pkg. Previous Code: P272F1-100-JN1
JEITA Standard: P-BGA272-21x21-1.00
Pkg. Code: pkg_7725
Lead Count: 272
Length: 21 mm
Width: 21 mm
Title Information

More Package Details