Title Information
Product Number: R7F7010433AFP
Pkg. Name: PLQP0080KG-A
JEITA Standard: P-LFQFP80-12x12-0.50
Pkg. Code: pkg_11435
Lead Count: 80
Length: 12 mm
Width: 12 mm
Title Information
Pkg. Type: QFP80

More Package Details