Title |
Information |
Product Number: |
R7F7010113AFP |
Pkg. Name: |
PLQP0064KB-A |
Pkg. Previous Code: |
64P6Q-A |
JEITA Standard: |
P-LFQFP64-10x10-0.50 |
Pkg. Code: |
pkg_493 |
Lead Count: |
64 |
Length: |
10 mm |
Width: |
10 mm |
Title |
Information |
Pkg. Type: |
QFP64 |
list
More Package Details