Title Information
Product Number: HD6433044SXXXFI
Pkg. Name: PTQP0144LC-A
Pkg. Previous Code: TFP-144
JEITA Standard: P-TFQFP144-16x16-0.40
Pkg. Code: pkg_136
Lead Count: 144
Length: 16 mm
Width: 16 mm
Title Information

More Package Details