Title Information
Product Number: R7F701318EAFP
Pkg. Name: PLQP0144LB-A
JEITA Standard: P-LFQFP144-16x16-0.40
Pkg. Code: pkg_11745
Lead Count: 144
Length: 16 mm
Width: 16 mm
Title Information
Pkg. Type: QFP144

More Package Details