Title Information
Product Number: R7F701411EABG
Pkg. Name: PRBG0484FF-A
Pkg. Previous Code: T484F1-100-MNW
JEITA Standard: P-BGA484-27x27-1.00
Pkg. Code: pkg_11598
Lead Count: 484
Length: 27 mm
Width: 27 mm
Title Information
Pkg. Type: BGA484

More Package Details