Title Information
Product Number: R7F701428EABG
Pkg. Name: PRBG0376FB-A
Pkg. Previous Code: T376F1-100-KNJ
JEITA Standard: P-BGA376-23x23-1.00
Pkg. Code: pkg_11597
Lead Count: 376
Length: 23 mm
Width: 23 mm
Title Information
Pkg. Type: BGA376

More Package Details