Title |
Information |
Product Number: |
R7F7015434AFP-C |
Pkg. Name: |
PLQP0144KA-A |
Pkg. Previous Code: |
144P6Q-A |
JEITA Standard: |
P-LFQFP144-20x20-0.50 |
Pkg. Code: |
pkg_503 |
Lead Count: |
144 |
Length: |
20 mm |
Width: |
20 mm |
Thickness: |
1.7 mm |
Title |
Information |
Pkg. Type: |
QFP144 |
list
More Package Details