Title Information
Product Number: R7F7015473AFP-C
Pkg. Name: PLQP0176KB-A
Pkg. Previous Code: 176P6Q-A/FP-176E/FP-176EV(RH850)
JEITA Standard: P-LFQFP176-24x24-0.50
Pkg. Code: pkg_11880
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 1.7 mm
Title Information
Pkg. Type: QFP176

More Package Details