Title |
Information |
Product Number: |
R7F7015614AFP-C |
Pkg. Name: |
PLQP0100KB-A |
Pkg. Previous Code: |
FP-100UV |
JEITA Standard: |
P-LFQFP100-14x14-0.50 |
Pkg. Code: |
pkg_9396 |
Lead Count: |
100 |
Length: |
14 mm |
Width: |
14 mm |
Thickness: |
1.7 mm |
Title |
Information |
Pkg. Type: |
QFP100 |
list
More Package Details