Title |
Information |
Product Number: |
R7F7016944AFP-C |
Pkg. Name: |
PLQP0048KB-A |
Pkg. Previous Code: |
48P6Q-A |
JEITA Standard: |
P-LFQFP48-7x7-0.50 |
Pkg. Code: |
pkg_492 |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
1.7 mm |
Title |
Information |
Pkg. Type: |
QFP48 |
list
More Package Details