Title |
Information |
Product Number: |
R7F7016874AFP-C |
Pkg. Name: |
PLQP0080KB-A |
Pkg. Previous Code: |
80P6Q-A |
JEITA Standard: |
P-LFQFP80-12x12-0.50 |
Pkg. Code: |
pkg_495 |
Lead Count: |
80 |
Length: |
12 mm |
Width: |
12 mm |
Title |
Information |
Pkg. Type: |
QFP80 |
list
More Package Details