Title Information
Product Number: R7F7016453AFP-C
Pkg. Name: PLQP0100KB-A
Pkg. Previous Code: FP-100UV
JEITA Standard: P-LFQFP100-14x14-0.50
Pkg. Code: pkg_7158
Lead Count: 100
Length: 14 mm
Width: 14 mm
Title Information
Pkg. Type: QFP100

More Package Details