Title |
Information |
Product Number: |
R7F7016493AFP |
Pkg. Name: |
PLQP0176KB-A |
Pkg. Previous Code: |
176P6Q-A/FP-176E/FP-176EV(RH850) |
JEITA Standard: |
P-LFQFP176-24x24-0.50 |
Pkg. Code: |
pkg_11880 |
Lead Count: |
176 |
Length: |
24 mm |
Width: |
24 mm |
Title |
Information |
Pkg. Type: |
QFP176 |
list
More Package Details