Title Information
Product Number: R7F7016524ABG-C
Pkg. Name: PRBG0272GB-A
JEITA Standard: P-FBGA272-17x17-0.80
Pkg. Code: pkg_11479
Lead Count: 272
Length: 17 mm
Width: 17 mm
Thickness: 1.7 mm
Title Information
Pkg. Type: BGA272

More Package Details