Title Information
Product Number: HD64F2615FA24JV
Pkg. Name: PRQP0080JD-A
Pkg. Previous Code: FP-80QV
JEITA Standard: P-QFP80-14x14-0.65
Pkg. Code: pkg_782
Lead Count: 80
Length: 14 mm
Width: 14 mm
Title Information

More Package Details