Title Information
Product Number: HD64F2628FA24JV
Pkg. Name: PRQP0100KB-A
Pkg. Previous Code: FP-100MV
JEITA Standard: P-FQFP100-14x14-0.50
Pkg. Code: pkg_780
Lead Count: 100
Length: 14 mm
Width: 14 mm
Title Information

More Package Details