Title Information
Product Number: HAF2011-90L-E
Pkg. Name: PRSS0004AE-A
Pkg. Previous Code: LDPAK(L)V
JEITA Standard: -
Pkg. Code: pkg_6727
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: LDPAK(L)
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese

More Package Details