Title Information
Product Number: RD5CYDT08CM
Pkg. Name: PTSP0005ZC-A
Pkg. Previous Code: CMPAK-5V
JEITA Standard: SC-88A
Pkg. Code: pkg_911
Lead Count: 5
Length: 1.25 mm
Width: 2 mm
Thickness: 1.1 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details