Title Information
Product Number: HN58X2404SFPIE
Pkg. Name: PRSP0008DF-B
Pkg. Previous Code: FP-8DBV
JEITA Standard: P-SOP8-3.9x4.89-1.27
Pkg. Code: pkg_648
Lead Count: 8
Length: 4.89 mm
Width: 3.9 mm
Thickness: 1.73 mm
Pb (Lead) Free: -1
Title Information
Carrier Type: Embossed Taping
Pkg. Type: SOP(8)
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details